Thermal Management
Scroll Chillers
The Motivair® MLC-SC-FC chillers with integrated “Free-Cooling” are designed to provide the owner with optimal performance,year round, in varying ambient temperatures. This “Free-Cooling” option, available on all MLC-SC models and comes standard with Motivair’s advanced PLC control package – a unique single package for year-round energy savings.
- 100 – 285 Tons
- Market leading Free-Cooling performance accelerates ROI
- Customization options allow equipment to meet project specific design criteria ensuring reliable option and lowest total cost of ownership
- Factory assurance quality testing prior to shipment for every chiller
- Centurion Monitoring System provides optional 24x7 global remote monitoring and support
Key Industries: Manufacturing • Food Processing • Data Center • Automotive • Healthcare • Telecom • Commercial Buildings • HVAC • Life Science • Government • Colocation Data Center • Enterprise Data Center • Higher Education
Contact Sales
ADDITIONAL PRODUCT INFORMATION
Free Cooling chillers from Motivair feature a proprietary coil design that functions as a condenser during summer months and a water side economizing coil during cooler seasonal weather. This feature alone sets the Motivair systems apart from others in the industry who aim to stack coils or bolt on separate coils resulting in lower efficiencies and after market service challenges. Additional product highlights include variable speed drive condenser fans with heavy duty fan blades and low noise packages that can greatly reduce operating noise.
KEY FEATURES
- R-410A Refrigerant
- Factory Installed Flow Switch
- Locking Disconnect Switch
- Phase and Power Monitoring
- Advanced PLC Control System
- Heavy Duty Galvanized Steel Frame with Baked Powder Epoxy Coat Finish
- Designed for Easy Service Access
- Electrical Panel Heating & Cooling System
CUSTOM OPTIONS
- Simplex (1) Pump Package
- Duplex (2) Pump Package
- Storage Tank
- 3x Refrigeration Circuits
- Low Noise Package
- Ultra Low Noise Package
- High Ambient Package
- Stainless Steel Cabinet Construction
- Condenser Coil Coating
- Security Guards for Open Areas
- Integrated Free-Cooling System
Additional Thermal Management Solutions