Motivair’s Dynamic Cold Plate™ represents the next phase of delivering effective, reliable liquid cooling at the chip level. Our technology offers resilient thermal performance while minimizing the risk of fluid contamination and supply chain disruptions.
Motivair’s Dynamic Cold Plate™ harnesses innovative fluid dynamics to redefine direct liquid cooling. Our patent pending technology enables robust performance without the use of skived microchannels. It allows CPUs, GPUs, & FPGAs to operate at peak performance while reducing the possibility of cooling degradation and costly system failures.
The free-flowing nature of the Dynamic Cold Plate™ accelerates any system particles preventing them from depositing on the cold plate.
This simple yet effective technology is optimized for cost efficient and scalable production, targeted specifically for High Performance Computing, small to larger clusters and Exascale class systems. All products are engineered and manufactured in the USA, ensuring a predictable, end to end experience while eliminating the risks of foreign supply chain disruptions.