Free-Cooling Chillers

Thermal Management

Free-Cooling Chillers

Motivair's Free Cooling chillers were designed for industries and businesses that depend on reliable cooling for their critical operations and facilities.

For more than a decade, the MLC-FC and MPC-FC chillers have been manufactured with Free-Cooling as their primary design criteria with unique features like start-up and operation at -40F and world-class control and safety algorithms to ensure reliable operation for the most demanding environments.

  • 10 - 450 tons capacity range
  • Market leading Free-Cooling performance accelerates ROI
  • Customization options allow equipment to meet project specific design criteria ensuring reliable option and lowest total cost of ownership
  • Factory assurance quality testing prior to shipment for every chiller
  • Centurion Monitoring System provides optional 24x7 global remote monitoring and support

Key Industries: Manufacturing • Food Processing • Data Center • Automotive • Healthcare • Telecom • Commercial Buildings • HVAC • Life Science • Government • Colocation Data Center • Enterprise Data Center • Higher Education


Contact Sales


ADDITIONAL PRODUCT INFORMATION

Free Cooling chillers from Motivair feature a proprietary coil design that functions as a condenser during summer months and a water side economizing coil during cooler seasonal weather. This feature alone sets the Motivair systems apart from others in the industry who aim to stack coils or bolt on separate coils resulting in lower efficiencies and after market service challenges. Additional product highlights include variable speed drive condenser fans with heavy duty fan blades and low noise packages that can greatly reduce operating noise.

KEY FEATURES
  • Integrated Free Cooling system utilizing proprietary coil profile developed specifically for Free Cooling chillers
  • Enterprise Grade design
  • Mission Critical Design for the world’s most demanding facilities
  • Industry leading software control package designed specifically for Free Cooling chiller operation
  • Ability to provide both “Partial” and 100% Free-Cooling
  • Integrated “By-Pass” system for extreme low ambient operation
  • Rapid restart feature
  • Robust Variable Speed Condenser/Free Cooling fans
TECHNICAL SPECIFICATIONS
  • Screw & Scroll Compressor Options
  • 10 - 450 Tons Capacities
  • Shell & Tube or SS Braised Plate Evaporator Options
  • Air-Cooled Condenser with low noise, TEAO Fan motors
  • Integrated Free Cooling Circuit
  • VFD Fan Speed Control
  • High Powered PLC control system with remote monitoring capabilities
  • Integrated Storage Tank Option
  • Integrated Primary Pump(s) Option
  • Refrigerant Options: R-134A, R-410A, R-1234ZE, R-513A
  • Power: 460/3/60, 380/3/50, 575/3/60
  • ETL, CSA, CE Certified
CUSTOM OPTIONS
  • Stainless Steel Enclosure
  • Low Noise Option

Additional Thermal Management Solutions

Connect with your local Motivair product specialist today.

TOP