Motivair Cool News

September 16th, 2024

Next-Gen Cooling for High-Performance Platforms


Motivair Corporation, a trusted leader in advanced cooling technology for Artificial Intelligence and High-Performance Computing, delivers optimized solutions for the most demanding computing platforms. Motivair's MCDU-50, a Coolant Distribution Unit, supports platforms like Nvidia's GB-200, where reliability, performance, and scalability are critical.

MCDU-50: Market-Leading Cooling Capacity for Data-Intensive Environments

As thermal challenges surrounding data centers and advanced computing platforms accelerate, Motivair's MCDU-50 offers cooling capacity up to 1.7MW, which is noted as market leading performance. It provides robust, scalable cooling that ensures systems like the Nvidia GB-200 run at optimal conditions, even in the most data-intensive environments.

Future-Proofing Data Centers with Scalable Cooling Solutions

With approximately 20% more available flow and pressure than required for even today's most advanced systems, customers can leverage capacity to build larger systems while also future-proofing data centers for next generation technology.

A Trusted Partner in Mission-Critical IT Cooling

"At Motivair, we believe that reliable performance begins with dependable infrastructure," said Motivair CEO & President Rich Whitmore. "The MCDU-50 was designed to support the most advanced liquid cooled computer systems and data centers and is trusted by leading technology innovators to protect and cool their mission critical IT assets. We're proud to be playing such a pivotal role in the AI Era."

Motivair's CDU portfolio includes six models, ranging in cooling capacity from 105 kw to 2.3 MW, all with a wide range of features and options that allow customers to create a tailored solution for their unique IT thermal challenges.


Connect with your local Motivair product specialist today.

TOP