Motivair Dynamic® Cold Plate | Intel Sapphire Rapids

Direct-to-Chip Liquid Cooling

Motivair Dynamic® Cold Plate | Intel Sapphire Rapids

Custom-engineered for Intel® Xeon® Scalable Processors, Motivair’s Dynamic® Cold Plates are designed to solve technology’s most advanced thermal challenges.

Harnessing fluid dynamics through innovative patented technology, Dynamic® Cold Plates allow for CPUs, GPUs, & FPGAs to operate at peak performance while reducing the possibility of cooling degradation and costly system failures.

Optimized for cost efficient and scalable production, Dynamic® Cold Plates are engineered specifically for enterprise-class servers and high-performance computing, including Exascale era supercomputers.

  • Thermally targeted cold plate technology that’s unique for each processor SKU
  • Scalable performance designed to enable multiple product generation roadmaps

Contact Sales


KEY FEATURES
  • Patent pending thermal technology
  • Scalable to +1000 watts
  • Non-fouling design
  • Made in USA
BROCHURES AND MANUALS
BROCHURE TYPE SIZE UPDATED DOWNLOAD
Dynamic Cold Plates PDF 0 MB June 2022 DOWNLOAD

Connect with your local Motivair product specialist today.

TOP