Water Cooled Chillers

Motivair offers water cooled condenser option for most of its products and has dedicated water cooled offerings through the MPC-W packaged scroll chiller range. Water cooled options range from 1.5 – 500 tons and with options for Screw and Scroll compressors with shell & tube and brazed plate evaporators and condensers.

  • Compact Footprint
  • High Efficiency Design
  • Various Refrigerant Options
  • Wide range of operating points
  • PLC & Microprocessor Control
  • Screw & Scroll Compressor Options
  • 5-350 Ton Capacities
  • Shell & Tube or SS Braised Plate Evaporator Options
  • Shell & Tube or SS Braised Plate Condenser Options
  • High Powered PLC control system with remote monitoring capabilities
  • Refrigerant Options: R-134A, R-410A, R-407C, R-404A
  • Power:  460/3/60, 380/3/50, 575/3/60
  • ETL, CSA, CE Certified
  • Custom Options:
    • Integrated Strorage Tank
    • Integrated Pump Packages