Thermal Management
Air Source Heat Pumps
2-Pipe & 4-Pipe Systems
The Motivair MHP Air to Water Heat Pump chillers have been designed for clients looking for a simple and reliable product to both heat and cool their building. Ideal for 2-pipe systems, the MHP range spans from 15-240 tons and can be offered with a wide range of options. For simultaneous/dedicated heating, 4-pipe systems are available from 15-115 tons.
Today’s state of the art controls allows for optimized heat pump efficiencies while giving the owner full local or remote control and monitoring of the system. Use of electronic expansion valves and EC fans increase efficiency and optimize capacity control.
Key Industries: Commercial Buildings • HVAC • Higher Education
Contact Sales
KEY FEATURES
•Complete charge of R-410A environmentally friendly refrigerant.
•High efficiency Scroll compressors.
•Brazed plate or shell & Tube evaporators
•Low noise EC Condenser fan speed control
•Fan assemblies with TEAO motors, sickle cut composite fan blades and high strength safety guards.
•Powerful, easy to use, non-proprietary PLC
•Electronic expansion valve
•Integrated flow switch
•Easily adjustable control set points
•Intelligent defrost cycle
•Reliable heating down to 14°F
•Baked powder epoxy coat paint finish for long lasting attractive look.
•Standard weather-proof enclosure
•Simple service can be performed by any qualified refrigeration technician
•Removable access panels for easy service and maintenance
CUSTOM OPTIONS
•Integrated single or redundant circulation pumps
•Low Noise Package
•Condenser coil coatings for corrosive environments
•Condenser coil hail/filter protection
•Remote control panel
•Communication cards for connection to customer building management system
•Cloud based cellular remote monitoring
Additional Thermal Management Solutions