In the age of AI, precision is power. Motivair by Schneider Electric’s Coolant Distribution Units (CDUs) — including the new MCDU-70 — form the cornerstone of efficient liquid cooling systems designed for today’s AI-driven data centers and emerging AI Factory architectures.
As AI workloads accelerate GPU performance and rack density, our CDUs deliver the precision, stability, and reliability necessary to keep critical infrastructure operating at peak efficiency while supporting modern reference designs and scalable deployments.
Motivair’s CDUs offer unmatched flexibility, with a portfolio spanning multiple standard models and custom OEM configurations that scale from 105kW up to 2.5MW per unit, supporting factory-scale growth.
Seamlessly integrating into both floor-mounted and in-rack environments, these systems are designed to increase cooling efficiency, simplify expansion, and align with next-generation GPU roadmaps without disrupting existing data center infrastructure.
Downtime is not an option in AI environments. Motivair’s CDUs are engineered with advanced redundancy, resiliency, and fault-tolerant architectures that keep systems operational under extreme thermal and computational loads.
Integrated PLC controls, monitoring, and safety systems deliver precise flow management and visibility across the cooling loop, helping protect AI clusters, high-performance computing platforms, and large-scale reference deployments.
As AI evolves toward factory-scale infrastructure and multi-megawatt power blocks, cooling systems must scale intelligently. Motivair’s CDUs — including the new MCDU-70 — are engineered to support next-generation computing and AI Factory expansion.
Delivering true 2.5MW capacity per unit with centralized controls scalable to 10MW and beyond, the MCDU-70 enables operators to reduce complexity, preserve performance, and confidently support future GPU platforms and reference architectures.
Learn More: Accelerating AI with Coolant Distribution Units