MSC Water Cooled
Scroll Chillers

Water Cooled Scroll Chillers

Motivair MSC Water Cooled Scroll Chillers (15-60 Tons)

Motivair MSC Scroll Chillers are completely packaged water cooled chillers suitable for a variety of commercial and industrial applications from 15 through 60 tons. Extremely compact and suitable for indoor use, the MSC water cooled scroll chillers are used in commercial HVAC cooling, industrial process cooling and heat recovery applications.

They are ideally applied whenever a cooling tower or other condenser cooling water supply is available for the chiller capacities specified above. 15-30 ton models feature two scrolls in a single refrigeration circuit while 40-60 ton models feature four scrolls in two separate circuits. All compressors can be staged on request and options include a hot gas bypass valve, heat recovery and low noise operation.