Pump Stations 1-100 HP

PumpStation.jpg

Motivair designs and builds standard and custom pump stations from 1–100 HP. Standard pump stations can be ordered with either simplex (one) or duplex (two) pumps. These are pre-designed stations that include centrifugal circulation pumps with TEFC motors, isolation and check valves, temperature and pressure gauges, NEMA 4 control cabinets with run alarm lights, pump selector switches and visible and audible alarms.

Custom pump stations can also be designed for customer specific applications. Some available options include storage tanks ranging from 50-3000 gallons, redundant pumps, integrated heat exchangers, specialty valve assemblies & VFD pump speed control.

See brochure for further details.


Powered by Plone CMS, the Open Source Content Management System

This site conforms to the following standards: