Mist Eliminator Filters

MistEliminators.jpgMotivair Mist Eliminators were designed for large capacity, compressed air filtration applications, where long element life and low pressure-drop are required. Mist Eliminators cover a capacity range from 125 through 20,000 scfm. Standard rating conditions are 100 psig and 100°F. Higher or lower operating pressures are available.

ASME carbon steel housings are internally epoxy coated and finished in industrial enamel. The elements are deep, woven beds of micro-fibers, supported in carbon steel cages. Stainless steel construction is also available.

The combination of large face area and deep bed filtration provides excellent oil coalescing capability to 99.98% at 0.1 micron, combined with 99.99% particulate filtration to 1 micron. Typical element life is 5-10 years, at a pressure drop of 3.0 psi. Clean element pressure drop is typically 0.5 psi.

It is important to note that filter pressure drop is a major operating cost component of compressed air systems. At 100 psig, every 2.0 psi in pressure-drop represents approximately 1% of the air compressor horsepower. A 1,000 HP compressor generates approximately 5,000 scfm of compressed air at 100 psig. At 8c/kW/h, a 10 psi pressure drop = 1,000 x 0.05 x 24 x 365 x 0.08 = $35,000 per year in wasted energy.

Motivair Mist Eliminators are supplied with optional auto-drains and calibrated pressure differential indicators.

For application assistance, equipment selection, or pricing please contact Motivair or your nearest Motivair distributor.


Powered by Plone CMS, the Open Source Content Management System

This site conforms to the following standards: