|
| Large Capacity Refrigeration Dryers |
Motivair is now recognized as the leading supplier of large capacity,
multi-circuit, cycling refrigeration compressed air dryers. These
dryers are typically the centralized drying equipment for large
manufacturing facilities, operating on a continuous schedule. The 2
main requirements for these applications are consistent dew point, and
very high reliability.
Motivair meets these requirements by utilizing reliable cycling dryer
technology, combined with redundant, independent refrigeration
circuits. Multiple, independent refrigeration circuits cool a glycol
solution, which in turn cools the compressed air to a controlled dew
point. An air/air exchanger minimizes refrigeration power and re-heats
the leaving air. In the event of a refrigeration compressor failure,
the remainder of the dryer remains functional, while the compressor can
be changed out. Duplex glycol circulation pumps and multiple
pneumatically powered auto-drains all provide added redundancy for
large, continuous production facilities. Cycling operation insures that
the Motivair dryers only consume power in direct proportion to the
compressed air load. Advanced microprocessor controls cycle &
rotate refrigeration circuits, display all operating and alarm
conditions, and facilitate remote monitoring via the Modbus operating
platform.
Customers include: Carrier, Cutler-Hammer, Ford, General Motors,
Ingalls Shipbuilding, Owens Corning, Pratt & Whitney, Toshiba,
United Technologies, and many more of the world's largest manufacturers.
For application assistance, equipment selection, or pricing please contact Motivair or your nearest Motivair distributor.