Dry Fluid Coolers

DryFluidCooler.jpg

Motivair closed circuit cooling systems can dramatically cut the operating cost of water-cooled industrial equipment and machinery. Examples are air compressors, turbines, furnaces, hydraulics, or any industrial equipment which requires a source of cool, clean water, in order to function correctly.

Dry fluid cooling systems are a combination of an outside fan-cooled radiator, and a pumping station to circulate a glycol solution between the radiator and the equipment to be cooled. The limitation of a dry fluid cooling system is the fluid can be cooled to 5-10F above the prevailing ambient air temperature. (See our pages on Evaporative Fluid Coolers, Plate & Frame systems, and Packaged Chillers if cooler fluid temperatures are required.)

The radiator coil has copper tubes, with aluminum fins, enclosed in a galvanized steel housing. Weatherproof, direct-drive fans draw ambient air over the coil, which cools the fluid flowing through the tubes. Fan cycling controls are housed in a NEMA 3R electrical enclosure.

The pumping station is supplied with one or two pumps, isolation & check valves, air purger & vent, temperature & pressure gauges, plus a NEMA 4 electrical enclosure. Duplex pumps are supplied with lead-lag switch, auto-change & alarm.

For application assistance, equipment selection, or pricing please contact Motivair or your nearest Motivair distributor.


Powered by Plone CMS, the Open Source Content Management System

This site conforms to the following standards: