Dry Fluid
Coolers

Motivair dry fluid cooling systems are a combination of an outside fan-cooled radiator, and a pumping station to circulate a glycol solution between the radiator and the equipment to be cooled. The limitation of a dry fluid cooling system is the fluid can be cooled to from 5°F to 10°F above the prevailing ambient air temperature. Visit our pages on Evaporative Fluid Coolers, Plate and Frame systems, and Packaged Chillers if cooler fluid temperatures are required.

The radiator coil has copper tubes, with aluminum fins, enclosed in a galvanized steel housing. Weatherproof, direct-drive fans drive ambient air over the coil, which coils the fluid flowing through the tubes. Fan cycling controls are housed in a NEMA 3R electrical enclosure.

The pumping station is supplied with one or two pumps, isolation and check valves, air purger and vent, temperature and pressure gauges, plus a NEMA 4 electrical enclosure. Duplex pumps are supplied with lead-lag switch, auto-change and alarm.

For application assistance, equipment selection, or pricing, please contact Motivair or your nearest Motivair distributor.