Cast Aluminum Filters

Cast Aluminum Filters

Download Literature

Motivair offers a complete range of compressed air filters for virtually any application. They are designed to achieve the highest efficiency with a low pressure drop.

Models from 35 scfm through 1,625 scfm (1/2" through 3" NPT) have cast aluminum housings. Models to 6,000 scfm have ASME fabricated carbon steel housings. Auto drain traps and pressure differential indicators are included on all sizes.

Elements are constructed with pleated media, in stainless steel screens. Plastic or aluminum end-caps are epoxy sealed to the media, for total security.

Available elements are:

  • 3.0 micron particulate
  • 0.1 micron oil coalescing
  • 0.01 micron oil coalescing
  • Activated carbon for taste and odor removal

Filters with different elements may be installed in series for optimum performance and reliability.

See our section on Mist Eliminators for large capacity central plant filters with exceptionally low pressure drop and long element life.

For application assistance, equipment selection, or pricing please contact Motivair or your nearest Motivair distributor.

 

Learn more about compressed air treatment.