Cast Aluminum Filters

AluminiumEliminators.jpgMotivair offers a complete range of compressed air filters for virtually any application. They are designed to achieve the highest efficiency with a low pressure-drop.

Models from 35 scfm through 1,625 scfm (1/2" through 3" NPT) have cast aluminum housings. Models to 6,000 scfm have ASME fabricated carbon steel housings. Auto drain traps & pressure differential indicators are included on all sizes.

Elements are constructed with pleated media, in stainless steel screens. Plastic or aluminum end-caps are epoxy sealed to the media, for total security. Available elements are a) 3.0 micron particulate; b) 0.1 micron oil coalescing; c) 0.01 micron oil coalescing; d) activated carbon for taste & odor removal.

Filters with different elements may be installed in series for optimum performance & reliability.

See our section on "Mist Eliminators" for large capacity central plant filters with exceptionally low pressure-drop and long element life.

For application assistance, equipment selection, or pricing please contact Motivair or your nearest Motivair distributor.


Powered by Plone CMS, the Open Source Content Management System

This site conforms to the following standards: