Motivair MPC-A Process Chillers
Motivair offers a complete line of process chillers from 1/2 through 50 tons. The MPC range is ideally suited for plastics processing, thermal spray, printing, pharmaceutical and food industries. The MPC chillers are also modified for use as medical chillers and frequently used for specialty HVAC systems in place of direct expansion cooling. They are ideal for smaller data centers and telecom center cooling.
Standard available features include:- Integrated single or dual chilled water circulation pumps with automatic rotation and change over
- On board storage tank design for complete system volume holding capacity. Integral storage tank eliminates need for system tanks and allows the chiller to cycle off refrigeration compressors during reduced load operation
- Microprocessor control for optimum efficiency and interface with client
- Available Low Ambient and High Ambient packages
- Available in water cooled condenser configuration
- Optional Free Cooling System
- Applications include: Process Cooling, Welding Machine Cooling, Thermal Spray Cooling, Injection mold cooling, Plastics Processing Cooling, Specialty HVAC Cooling
Learn more about air cooled chillers.