Motivair MLC Air Cooled Chillers (60-350 Tons)
The MLC range of air cooled chillers was designed for central chiller applications, larger critical industrial processes, and customized HVAC systems. The development of this expanded chiller range was focused on three important design criteria: reliability, flexibility and control.
MLC air cooled chillers have been designed for ultimate reliability. Dual screw compressors, independent refrigeration circuits, automatic lead/lag control, state of the art PLC controllers with multiple safeties and alarms, and premium refrigeration components all combine to create a reliable chiller suited for the most demanding applications.
Available Options:- Chilled Water Circulation Pumps
- Chilled Water Storage Tank
- Variable Primary Flow
- High Ambient Package
- High Elevation Package
- Low Ambient Package
- BacNET/LON/Modbus Communication Interface
Learn more about air cooled chillers.