Motivair Air Cooled Medical Chillers (1/2-50 Tons)
Designed for reliable cooling of critical OEM Medical Equipment
Standard Medical Chiller features include:- Integrated single or dual chilled water circulation pumps with automatic rotation and change over
- On board storage tank design for complete system volume holding capacity. Integral storage tank eliminates need for system tanks and allows the chiller to cycle off refrigeration compressors during reduced load operation
- Optional tight temperature control package for +/-1°F temperature control
- Optional city water bypass panel for emergency operation
- Available Motivair Free Cooling Chiller System
- Available voltages include: 460/3/60, 575/3/60, 380/3/50
- Certifications include: ETL, CSA, CE
- Chillers in Stock up to 25 Tons
- Applications: MRI Cooling, CT Scanner Cooling, Linear Accelerator Cooling & Surgery Suite Cooling
Chillers available for these Medical Equipment Manufacturers and others:
Motivair Medical Chillers are also available in Water Chilled formats.
Learn more about air cooled chillers.