Heat Recovery
Chillers

Heat Recovery Chiller Schematic

Motivair MHR Heat Recovery Chillers (60-350 Tons) 

Chiller standard features include:

  • Ability to simultaneously provide heating and cooling for a process or building. Chiller Heat recovery exchangers are installed in the refrigeration system allowing the reclaim of heat from the system before it is discharged from the chiller
  • Standard hot water available during standard chiller operation is 115°F. Hot water is available up to 140°F
  • Flexibility in the design allows design engineers or clients to reclaim 20-90% of the heat from the system
  • Chiller Heat Recovery System is available in Series or Parallel configuration
  • Available Single or Dual chilled water circulation pumps with automatic pump rotation and change over
  • Standard R-407C Refrigerant with R-134A as optional
  • High efficiency Screw compressors with stepped or variable capacity control
  • Ideal for LEED Projects, Education Buildings, Hotels, Hospitals & Process Cooling

 
Motivair Heat Recovery Chillers are also available in water-cooled formats.

Learn more about air-cooled chillers.