Air Cooled Chillers

Process Chillers

Motivair has a long history of cooling critical process facilities and production equipment. From its earliest days of industrial compressed air treatment to today’s cutting edge chiller and cooling system design and implementation, the Motivair brand is synonymous with process cooling.

Air-Cooled Industrial Process Chillers
Each process cooling application is unique and because of that, Motivair has the ability to design its air-cooled chillers to meet each client’s needs. Process water/glycol temperatures can be selected from -5F to 65F. A refrigeration system can be designed utilizing Centrifugal, Screw or Scroll compressors based on project profile and design points. Available options include integrated Free-Cooling Systems, Heat Recovery Systems Pump Packages, Storage tanks, Low Ambient Kits, High Ambient Kits and costal corrosion resistant designs.

Water-Cooled Industrial Process Chillers
Water-Cooled Process chillers are available from 5-500 tons and utilize both shell & tube and brazed plate evaporators and condensers. Process water/glycol temperatures are available from -5F – 65F with varying condenser water temperatures from 45F to 105F on request. Most of our water-cooled process chillers are installed indoors but consult our Application Engineers for outdoor rated packages.

  • Compact Footprint
  • Industrial design features
  • High Efficiency
  • Various Refrigerant Options
  • Wide range of operating points
  • PLC & Microprocessor Control
  • Pump and Tank package options
  • Screw, Scroll & Reciprocating Compressor Options
  • 5 – 500 Tons Capacities
  • -5F – 65F Water/Glycol temperatures (Consult Factory)
  • Shell & Tube or SS Braised Plate Evaporator Options
  • Air-Cooled or Water-Cooled Condenser Options
  • High Powered PLC control system with remote monitoring capabilities
  • Refrigerant Options:  R-134A, R-410A, R-407C, R-404A
  • Power:  460/3/60, 380/3/50, 575/3/60
  • ETL, CSA, CE Certified
  • Custom Options:
    • Integrated Storage Tank
    • Integrated Pump Packages
    • Low Ambient Operation (Consult Factory)
    • Integrated Free Cooling
    • High Ambient Option
    • Heat Recovery
    • Stainless Steel Enclosure (Air Cooled Only)
    • Low Noise Options