Air Cooled Chillers

Medical Chillers

Our Medical Chillers are designed to keep your critical medical equipment on line so patients can be treated on time and when they need it. Working with hospitals, outpatient clinics and medical equipment manufacturers, Motivair Medical Chillers aim to meet the highest standards for reliability, efficiency and design.

Air-Cooled and Water-Cooled Medical Chillers
The Motivair MPC range of Medical chillers are available in both air cooled and water cooled versions. With quick delivery cycles and a range of available options each unit can be designed to meet customer specified design conditions. A wide range of available options allows consulting engineers and clients the ability to specify important features to meet site specific needs.

City Water By-Pass Panels
We offer City Water By-Panels from ¾” – 2”, the widest range available on the market today. Think of these panels as an added level of redundancy and peace of mind, designed to activate should your chiller shut down on safety alarm and use city water to keep your critical medical equipment on line.

  • Designed to couple with a wide range of OEM medical equipment such as MRI’s, Linear Accelerators and CAT Scan machines
  • Compact Footprint
  • Designed for Mission Critical use
  • Rapid delivery cycle
  • Available City Water By-Pass Assembly
  • PLC & Microprocessor Control
  • Available wall mount Remote Control Panel
  • High Efficiency Scroll Compressors
  • 1/2 – 100 Tons
  • SS Braised Plate Evaporator
  • Air Cooled, Water Cooled or Remote Air Cooled Condenser Options
  • Integrated Stainless Steel Storage Tank
  • Integrated Pump Package
  • Redundant Pump Package Option
  • Microprocessor Control System
  • Refrigerant:  R-410, R-134A
  • Low Ambient Operation Option
  • High Ambient Operation Option
  • Integrated Free Cooling Option
  • Tight Temperature Control Option
  • City Water ByPass Option (Consult Factory)
  • 460/3/60, 575/3/60
  • ETL, CSA Certified