Motivair Low Temperature Chillers
In September 2007 Motivair introduced a complete range of low temperature process chillers from 10 through 200 tons.
These chillers are specifically designed and built for low temperature operation, Industrial processes, food & pharmaceutical processes, commercial ice rinks and other applications are all target markets for this new range. Available in air-cooled, split system or water cooled versions, these chillers feature components and systems to specifically address the difficult parameters of low temperature operation. Scroll, piston or screw compressors are available to suit individual applications.