Motivair Chillers Go "GREEN"
Motivair Heat Recovery Chillers are now available from 10 through 300 tons, in air or water-cooled packages, with R-407C refrigerant.
Choose from 30%, 70% or >90% heat recovery for FREE HEAT in your process or HVAC system. Some ideal applications are: Geothermal hat recovery chiller applications; reheat in commercial HVAC systems; reheat for computer room process cooling units; pre-heating boiler feed water; heat for industrial processes. In all cases consider that the heat of rejection from a chiller is approximately 35% more than the evaporator cooling capacity at nominal conditions. Therefore a 100-ton chiller can provide up to 130 tons (1,560,000 Btu/h) of totally FREE HEAT that would otherwise be wasted. The cost adder for a heat recovery chiller is ALWAYS recovered in less than the 1st year of operation. Save energy with an environmentally compatible chiller!