Medical Chillers

Medical Chiller

Motivair Medical Chillers are designed to provide reliable cooling for critical medical equipment.  With capacities ranging from ½ - 50 tons, Motivair Medical Chillers can cool one or multiple pieces of equipment in any facility.  Specifying engineers or facility personnel have the ability to choose from standard chillers or OEM specific chillers designed around medical equipment manufacturer design criteria.

 Motivair Medical Chillers are IN STOCK for MRI, Linear Accelerator and CT Scanner applications with size requirements from ½-25 tons.  Quick ship cycles are available for chillers up to 50 tons.

All Motivair chillers are tested to ARI standards (44°F Water Out, 54°F Water In, 95°F Ambient).  Standard features include high efficiency scroll compressors, low noise TEAO fan assemblies with cast aluminum fan blades, stainless steel plate evaporators, stainless steel circulation pumps with close-coupled TEFC motors, outdoor ready weather proof cabinets, and powerful, non-proprietary microprocessor controls.

 

Available options for Motivair Medical chillers include:

Ø      Stainless Steel Water Circuit

Ø      Redundant Refrigeration Circuits

Ø      High Pressure Pumps

Ø      Low Ambient Package

Ø      Integrated “Free Cooling” System

Ø      High Ambient Package

Ø      Low Noise Package

Ø      Redundant Circulation Pumps

Ø      City Water Bypass Panel

Ø      Full Flow Bypass Assembly

Ø      Remote Control Interface Panel

Ø      Tight Temperature Control Package

Ø      Protective Coil Coatings for Ocean Air Applications

Ø      Available Voltages: (60 Hz) 460,575,208, 230

Ø      Available Voltages (50 Hz) 380

Ø      Standard Certifications:  ETL, CSA, CE

 

To view various specifications, click on the Pdf files:

Varian Clinac 4,100-6,100 & 600C

Varian Clinac 2100C-D & 21EX

Elekta SL Linear Accelerator

CT1-RDS111 Deep Valley Cyclotron

GE Healthcare MRI Signa-Horizon 1.0 & 1.5T

Philips

Picker CT Scanner

Picker Eclipse or Polaris MRI

Picker PROVIEW  

Siemens CT Somotom Plus 4 - Volume Zoom

Siemens Mevatron M Class

Siemens MRI - Harmony - Symphony

Siemens Open MRI

Toshiba MRT-600 OPART

 


Powered by Plone CMS, the Open Source Content Management System

This site conforms to the following standards: