Industrial Process Chillers

Industrial Chiller2

200-ton Motivair air-cooled Industrial Process Chiller installed

outside a steel tube extrusion mill in Ohio

Includes optional integrated winter Free-Cooling system, reservoir & duplex auto-change pumps

Motivair offers a wide range of industrial process chillers for virtually every industrial cooling application.  The Motivair MPC range of air-cooled industrial chillers are specifically designed for industrial use when performance is more critical than HVAC applications, and covers a range from ½ through 50 tons.  These chillers feature a resilient welded frame with removable access panels.  All components are designed for indoor or outdoor use including NEMA 4 control panel, TEAO fan motors and TEFC pump motors.  Standard components include integral storage tank, circulation pump and microprocessor controls.  The Motivair MSC water-cooled scroll chillers are available from 15 through 60 tons and feature 2 or 4 scroll compressors in one or two circuits. The MLC large capacity air-cooled chillers cover a range from 60 through 300 tons.  They are also available with all the above features found in the MPC range.    Many models, air & water cooled are available with optional heat recovery.  This is particularly useful for industrial cooling applications with a simultaneous heating requirement, or where a parallel heating requirement exists in the same building.  The heat can also be used for reheat in HVAC systems, pre-heating boiler feed water, showers and a variety of other uses.  The energy saving can have a significant impact on the production cost of the process served.

All of the above Motivair industrial process chillers are widely used in the following industrial applications:

·         Laser cutting & laser welding machinesMSC Chiller

·         Metal cutting & forming   machines        

·         Automatic welders

·         Plastic molding machines

·         Metal spraying machines

·         Hydraulic systems

·         Batch cooling & processing plants

·         Dairies, breweries & food  

          processing

·         Photographic processing

·         Printing presses

                                                

Aerospace Chiller

MPC 1200 10-ton Industrial Process Chiller cooling hydraulics in an Aircraft factory.

Factory-fitted with optional casters and hydraulic hose fittings for complete portability

Various options are available for Motivair industrial process chillers, which enhance the chiller performance related to any industrial application.  These are all available as factory fitted options – installed & tested for any custom chiller application:

·         Low ambient controls suitable for industrial chiller operation down

          to -20F ambient.

·         Integrated Free Cooling for major winter energy savings in year-

          round industrial chilling applications.

·         High ambient option for operation up to 130°F industrial ambient 

          temperature.

·         Close temperature control option (± 1°F) for lasers and other

          critical industrial applications.

·         High pressure and duplex circulation pumps for industrial processes.

·         Stainless steel storage tanks, pumps and complete water circuits 

           for non-ferrous industrial applications.

·         Simultaneous heat recovery (MSC and MHR chillers) for industrial 

          process heating.

·         Casters for complete portability in industrial chiller applications.

·         Non-ozone depleting refrigerants for industrial chiller environments.

Click on these links for brochures:

PDF MPC Chiller Brochure
PDF MLC Chiller Brochure
PDF MSC Brochure
PDF Heat Recovery Chillers

Water Chillers



Powered by Plone CMS, the Open Source Content Management System

This site conforms to the following standards: