Air-cooled and water-cooled industrial process chillers
Industrial Process Chillers
Motivair produces a wide range of air-cooled and water-cooled industrial process chillers for any application, ranging from ½-ton to 300 tons. Built to exacting standards, these chillers are available with integrated tank, pumps and controls. Designed for year-round industrial use, Motivair industrial process chillers are also available with integrated Free Cooling or Heat Recovery for maximum energy savings. More >
Free Cooling Chillers
Motivair Free Cooling chillers save energy in year-round process cooling or HVAC systems. In cooler weather the return glycol is automatically diverted through the integrated free cooling coils. At 20°F below the glycol temperature the ambient air provides full cooling capacity and the compressors are switched off. In northern & central climates the free cooling effect is greatest, but signicant savings are possible anywhere north of the Mason-Dixon line. Higher chilled water temperature equals greater free cooling savings. More >
Heat Recovery Chillers
Heat Recovery Chillers from Motivair are designed to recover the maximum quantity of heat rejected from a chiller that would otherwise be wasted. Simultaneous Heat Recovery chillers are available air-cooled or water cooled from 10 through 450 tons. More >