Motivair produces Industrial Process Chillers, Free Cooling Chillers, Heat Recovery Chillers & Low Temperature Chillers.

 

Closed Loop Cooling Systems

Closed Loop Cooling Systems 

  Motivair Closed Loop Cooling Systems are designed to allow continuous cooling of industrial water-cooled equipment with little or no water used or wasted.  Motivair offers the widest range of Closed Loop Cooling Systems available anywhere, with a solution for every problem.

1. Closed Loop Dry Coolers - Used when the ambient air dry bulb temperature is lower than the required closed loop water temperature (Cool water temperatures in the 90 -120°F range).  For more information click  Dry Fluid Coolers

2. Closed Loop Evaporative Coolers - Used when the ambient wet bulb temperature is lower than the water to be cooled. (Cool water temperatures in the 80-105°F range).For more information click Closed Loop Evaporative Towers

3. Closed Loop Heat Exchanger Systems-  Used when a source of cooling water is available but not clean enough for the process. (Closed loop water temperpatures within 5°F of the available cooling supply). For more information click Plate & Frame Systems

4. Closed Loop Chilled Water Systems - Used when the cooled water temperature required is lower than dry cooler or evaporative systems. (Supply water temperature fro -20°F to +75°F) Motivair air-cooled water chillers are available with free winter cooling or heat recovery options for maximum energy savings. For more information click  MPC Chillers 1/2-50 Tons

Applications for Closed Loop Cooling Systems

Closed loop cooling systems can be applied to any water cooled industrial machinery, for example: air & gas compressors, turbines, heat treating furnaces, welding machines, hydraulics, liquid ring vacuum pumps , condensing units and many others. 

Operational Savings

Completely eliminating water use is a significant and continuous cost saving for any industrial facility.  Both city water and sewage charges are reduced or eliminated and the return on investment (ROI) is usually 1-2 years.  This payback time is even shorter if a heat recovery system is employed as an integral component of the closed loop cooling system. 

System Components of Closed Loop Cooling Systems

 A typical closed loop cooling system includes one of the above four heat rejection methods, plus a pump station, expansion tank, valves & controls.  These closed loop cooling systems can be packaged on a single skid, or with a separate pump station if required. 

Click here for more technical information:

Closed Loop Fluid Cooling Technical Bulletin

Motivair packaged water chillers are all available with integral pump stations.  For more information on custom pump stations click (Pump Stations 1-100 HP.   An inhibited Ethylene or Propylene (food-grade) glycol solution is required for any closed loop cooling systems exposed to ambient temperatures below 32°F, or low refrigeration temperatures, in order to prevent freezing.  

Closed Loop Cooling System Pump Stations

 

 

 

 

 

 

 

Closed Loop Cooling System Pump Stations